Tag: networking and telecommunication equipment

Shutter Cam Latch Prevents Accidental Opening and Keeps Dust Out

southco-e5-shutter-camSouthco has expanded its successful E5 Cam Latch series with a new latch designed to prevent accidental opening. The drop bushing feature of the E5 Shutter Cam Latch adds additional security by preventing the cam from rotating open in high vibration applications.

The E5 Shutter Cam Latch is designed with a spring loaded bushing that covers the driver recess. To actuate the latch, the bushing must be manually depressed. In the event that the latch is not entirely closed, the bushing remains in the depressed position, providing a visual indication that the latch is unsecured.

The E5’s bushing is designed with a longer travel distance, providing enhanced security. With its flush, low profile design, the E5 Shutter Cam Latch provides a clean appearance, minimizing dust and debris collection that may affect operation. The E5 Shutter Cam Latch also meets NEMA 4 and IP65 standards for water and dust protection, as well as EN61373, the shock and vibration standard for railway applications.

Southco’s line of E5 Cam Latches delivers robust, vibration-resistant fastening, features a variety of grip lengths and is available in numerous head style options for added security. Additionally, the E5 Shutter Cam Latch features the same panel hole preparation as the standard series and is available with a separate latch and cam assembly to promote modular use.

With its spring loaded bushing and visual indicator feature, our newest E5 Cam Latch is designed to keep doors and panels affected by excessive vibration securely closed. The E5 Shutter Cam Latch satisfies industry regulations for water and dust ingress protection, making it an ideal solution for high traffic areas such as floor paneling and enclosures in Transportation and HVAC applications.

To learn more about Southco’s complete line of Cam Latches, visit our E5 product page.

Wing Knob-Style Captive Screw Provides Tool-Free Access

Southco has recently expanded its captive hardware line with the addition of a captive screw that offers tool-free access. The new 4C Wing Knob Captive Screw enables quick-access fastening by hand or tool, and features an over-molded, wing-style head that can be used to designate access through an array of standard and custom color options. The 4C Wing Kn

Engineering Article Round Up

In case you missed it, we would like to share a few recent articles by Southco thought leaders that showcase our diverse engineering and technology expertise. Check out the following stories in our Engineering Article Roundup to learn more about the latest technologies and application design solutions. Securing Restricted Information at the Rack L

Engineering Article Round Up

In case you missed it, we would like to share a few recent articles from around the web that showcase our diverse engineering and technology expertise. Check out the stories in our Engineering Article Roundup to learn more about new technologies and application design solutions from Southco knowledge experts! 1. Technology Makes Medical Equipment

Case Study: AKCP Improves DCIM Security with Southco Electronic Locks

The data center market is constantly expanding as businesses continue to adopt cloud computing within their organizations. With the demand for cloud computing services rapidly increasing, data centers are implementing highly reliable data center infrastructure management (DCIM) solutions to control physical access to the cabinets that secure valuable data.

Introducing the Mini Plunger: Captive Hardware for Smaller Spaces

Southco has expanded its captive hardware line with the addition of a miniature plunger designed for use in limited space applications and minimum 0.8 mm thick panels. The new 56 Miniature Spring-Loaded Plunger enables quick-access fastening in tight spaces, and is available with an over-molded head that can be used to designate access through an array o

All-In-One Access: The Self-Contained Electronic Locking System

Southco offers a broad range of electronic access solutions, from electronic locks and latches, such as the R4-EM Electronic Rotary Latch to access control devices, like the EA-KC2 Membrane Keypad. The SC Self-Contained Electronic Locking System is the newest edition to our line of electronic access solutions, combining access control, electronic lock

New Junction Box Facilitates Electronic Access Integration for Server Cabinets

In response to data protection industry regulations, many data centers are networking server racks to their existing security systems to monitor and control physical access to the racks, just as they do for building and room access. Southco’s EA-A01 Security System Integration Kit simplifies the cabling and connections necessary between electronic l

Southco Engineering Article Roundup

Did you know that Southco’s thought leaders are often featured in industry publications and online resources around the web? In case you missed it, we would like to share a few recent articles that showcase our diverse engineering and technology expertise and provide value to the markets we serve. Check out the following stories in our Engineering A

New Quarter-Turn Fastener Is ‘Captivating’

The DZUS® D5 Panel Line Quarter-Turn Fastener is one of the first fully captive quarter-turn assemblies available on the market today, and offers limitless design possibilities for a broad range of industry applications where quick-access is necessary. Designed with a flare-in stud assembly for quick access, The DZUS® D5 Panel Line Quarter-Turn Fastener