所有塑料转舌式门锁均能抵抗腐蚀且符合密封要求

索斯科最新的塑料款E5产品扩充了成功的 E5 转舌式门锁系列。重新设计的E5转舌式塑料门锁采用全塑料设计,符合NEMA 4和IP65关于防水防尘的标准,是用于具有强腐蚀性环境中的理想选择。E5转舌式塑料门锁

塑料型E5具有抗腐蚀和非导电特性,适用于工业机械、船舶、运输和电子机柜领域。如同标准的E5系列,该塑料款式具有多个抓手长度,还可提供多种头型款式以提升安全性。此外,塑料型E5具有与标准系列相同的面板孔预置,提供预装锁舌选购件,以最大程度缩短安装时间。

凭借其全塑料设计和优化的抗腐蚀性能,我们最新的E5转舌式门锁是各种应用的实惠之选,为机柜提供了一种高度模块化且易于配置的门禁解决方案。

欲知索斯科全系列转舌式门锁产品的更多信息,请访问E5产品页面

Sorry, comments are closed for this post.