R4 – 双级紧凑型转动式门锁

R4-10 Rotary Latch 索斯科R4-10 双级紧凑型转动式门锁 提供双级锁定功能,可有效防止任何机柜应用出现虚锁现象,提升操作员在使用设备过程中的安全性。R4-10 转动式门锁体积精巧,占用空间少。此外,它还是一款隐蔽式门锁,可有效提升安保性能。

索斯科R4转动式门锁的隐蔽式设计同时结合按压式操作的便利性。材质供有抗腐蚀钢和不锈钢两种选择,绝对满足严苛环境下的各种应用。

此外,R4转动式门锁还可与索斯科机械和电子驱动装置及线缆结合成一整套门锁系统。
如欲了解有关 R4 转动式门锁解决方案的更多信息,请下载索斯科的R4 转动式门锁指南

Sorry, comments are closed for this post.